77892
Description
- Surface-mounting boxes
- Cannot be used for Cat.Nos 77874 or 77875
- Supplied with 4 blanking plugs
- Take ISO 20 protective conductors
- 2-gang
- 110 x 181 x 45 mm
- Horizontal or vertical mounting
- 71 mm fixing centres
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Outer Carton | 10 | 298.0mmW x 195.0mmH x 398.0mmD | 5.369 | |
Pallet | 100 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Approvals |