078452
Description
- Dual technology wall, flush-mounting Lighting management sensors, 180°
- Infrared and ultrasonic detection, range 8 m
- Recommended fixing height: 1.20 m
- Standby consumption: 0.2 W
- Optimum distance between 2 sensors: 6 m
- 3-wire cable
- IP 41
- For installation in box, depth 40mm min.
- 2 modules
- Lighting Management sensor: Integrated push-button
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245060784522 |
Inner Carton | 1 | 9321001475439 |
Outer Carton | 30 | 9321001475446 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Approvals |