e-catalogue 2024

106/1BL

General wiring accessory - Plug top 10A low profile side entry 3 flat pins black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001001799
Item Dimensions 52.0mmW x 44.0mmH x 41.0mmD

Description

The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoints. Suits well round cable. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.

  • Slimline, wall hugging design with minimum protrusion from powerpoints and 45 degrees cord entry so the cable angles away
  • 3 Pin Flat
  • 45 Degree Cord Entry
  • 10 Amp
  • Screwed clamp terminals
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001001799 100.0mmW x 32.0mmH x 150.0mmD 25.9 27.7
Inner Carton 10 9321001001805 150.0mmW x 75.0mmH x 88.0mmD 0.4 0.7
Outer Carton 200 9321001137085 680.0mmW x 172.0mmH x 425.0mmD 5.18 5.6
Pallet 5600

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.