e-catalogue 2024

1310FSWE

TV mechanism female to PAL F connector socket female to PAL white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001130987

Description

HPM TV mechanism 'F' connector, male type enclosed in HPM 770 insert which fits any grid from Standard an Excel range. RG6 or RG59 cable is connected to the female back via Cat 1310F59, 1310F59T, 1310FL or 1310F6.

  • Pal type on front F type on rear
  • Hight Specification connectors, plugs and sockeets for use in modern TV cabling systems.
  • Includes F connectors to suit RG6 and RG9 cable
  • Includes F PAL connector-inserts, which snap into Excel or Standard range switchplate openings.
  • Includes F PAL connector-inserts, which snap into Excel or Standard range switchplate openings.
  • Includes F PAL connector-inserts, which snap into Excel or Standard range switchplate openings.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001130987
Inner Carton 10 9321001130970
Outer Carton 400 9321001474654

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.