e-catalogue 2024

250TWE

Standard Vertical rotary dimmer trailing edge 2 wire 250VA 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001283959

Description

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 250VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 70 x 114mm
  • Mounting Centre: 84mm
  • EMC Compliant
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001283959 75mmW x 120mmH x 60mmD
Inner Carton 3 9321001284093 121mmW x 77mmH x 188mmD
Outer Carton 108 9321001475705

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.