CD200LWE
Description
This dimmer is perfect for setting the mood for all occasions.
- Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
- Colour: White
- Plate Size: 70mm x 114mm
- Mounting Centres 84mm
- Must be installed by a licensed electrician
- Short circuit protection
- Product bagged in a see through plastic bag with hangsell hole
- Flicker free
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001389453 | 135mmW x 260mmH x 50mmD | 90.0 | 100.0 |
Inner Carton | 5 | 9321001389460 | 100mmW x 170mmH x 220mmD | 0.47 | 0.5 |
Outer Carton | 100 | 9321001389477 | 440mmW x 450mmH x 515mmD | 11.42 | 12.0 |
Pallet | 1200 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |