e-catalogue 2024

239WE

Accessory - Weatherproof mounting block for switches & GPOs IP56 120x75x44mm white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001188865

Description

HPM mounting box fully-sealed surface mount. Designed for all standard switches, powerpoints and electronic products, Deep 41mm inside that makes ease of wiring, even for electronic modules, Made to last, thicker walls don’t deform or crack, Weatherproof rated IP56. Goes for an 84mm mounting centres. Ideal for residential or commercial applications.

  • Fully-sealed surface mount block, suits all standard-size switches, powerpoints and electronic products
  • Generous 41mm inside depth makes cabling easier, even for electronic modules
  • Robust, thicker walls don’t deform or crack
  • Rated to IP56 (weatherproof)
  • Dimension: 120mm x 75mm x 44mm (41mm inside depth)
  • 84mm mounting centres
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 8 9321001391531 167mmW x 198mmH x 125mmD
Outer Carton 80 9321001391548

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.