250TMBL
Description
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 250VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- EMC Compliant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001283911 | 75.0mmW x 105.0mmH x 25.0mmD |
Inner Carton | 20 | 9321001284055 | 148.0mmW x 117.0mmH x 168.0mmD |
Outer Carton | 400 | 9321001284192 | 308.0mmW x 340.0mmH x 608.0mmD |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |