e-catalogue 2024

360/W1WE

Weatherproof angled battenholder white B22 angle 90mm base 50mm mounting centre, IP33 - white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001013488

Description

HPM battenholder B22 with 90mm base. Weatherproof IP33 allows bathroom use. Robust design made from a durable material. Ideal for residential or commercial applications.

  • Weatherproof angled battenholder
  • Rated 3A, 240V a.c
  • To suit B22 bayonet cap lamps
  • Supplied with long skirt (Cat. No. 333SKWE)
  • 4 terminals
  • Integral anchor plugs
  • IP33 Rated
  • 50mm mounting centres
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 40mmW x 110mmH x 70mmD 103.0 121.0
Inner Carton 5 9310539016146 180mmW x 90mmH x 190mmD
Outer Carton 100 9321001137177
Pallet 1800

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.