366LYWE
Description
HPM lampholder rated 3A. Designed with Bayonet B22 and 4 terminals. Easy to install, needs to be mounted on wall or ceiling. Ideal for residential or commercial applications. Its everyday product for any electrician. Come with achors in the 2 mounting holes.
- Battenholder
- Rated 3A, 240V a.c
- To suit B22 bayonet cap lamps
- Supplied with long skirt (Cat. No. 333SKWE)
- 4 terminals
- Separate fix-fast anchor plugs
- 68mm diameter base
- 50mm mounting centres
- To suit B22 bayonet cap lamps
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001013884 | 68mmW x 110mmH x 68mmD | 70.0 | |
Inner Carton | 10 | 9310539013480 | 190mmW x 90mmH x 180mmD | ||
Outer Carton | 200 | 9321001137146 | |||
Pallet | 3600 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |