e-catalogue 2024

37BL

General wiring accessory - Plug base 10A single surface mount 3 flat pins 50mm mounting centres black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001287674

Description

  • Plug base
  • Surface mounting
  • 10A plug base
  • 3 pin flat
  • Includes snap on base
  • Size 65mm dia x 48mm high
  • Mounting centres: 50mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001287674
Inner Carton 10 9321001370574 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 200 9321001370581

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.