37CL
Description
HPM single plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins flat, must be installed by an electrician. Great product to be used for residential or commercial applications.
- Plug base
- Surface mounting
- 10A plug base
- 3 pin flat
- Includes snap on base
- Size 65mm dia x 48mm high
- Mounting centres: 50mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001287582 | 198.0mmW x 167.0mmH x 125.0mmD | 86.0 | |
Inner Carton | 10 | 9321001287599 | 210.0mmW x 77.0mmH x 210.0mmD | 8.57 | 9.12 |
Outer Carton | 100 | 9321001287605 | |||
Pallet | 3600 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |