CD37CL
Description
HPM single plug base snap including 10A rated for surface mount installation. Robust plastic made. Could be seen through, due to its clear colour. Designed with 3 pins flat, must be installed by an electrician. Great product to be used for residential or commercial applications.
- Plug base
- Surface mounting
- 10A plug base
- 3 pin flat
- Includes snap on base
- Size 65mm dia x 48mm high
- Mounting centres: 50mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001370598 | 79.0 | 90.0 | |
Inner Carton | 10 | 9321001370604 | 100.0mmW x 170.0mmH x 300.0mmD | 8.57 | 9.12 |
Outer Carton | 100 | 9321001370611 | 360.0mmW x 330.0mmH x 530.0mmD | 9.32 | 9.92 |
Pallet | 2400 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |