e-catalogue 2024

Description

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • EMC Compliant
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001273936
Inner Carton 20 9321001274117 174mmW x 124mmH x 163mmD
Outer Carton 400 9321001274292

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.