e-catalogue 2024

400TMWE

Rotary dimmer trailing edge 2 wire 400VA 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001273967

Description

HPM Dimmer mechanism, trailing edge. Turn the knob to increase or decrease the brightness. Great design, ideal for residential use such as living room or bedrooms that create ambiances. This product must be installed by a licensed electrician.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • EMC Compliant
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 20 9321001274148 174mmW x 124mmH x 163mmD
Outer Carton 200 9321001274322
Pallet 6400

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.