e-catalogue 2024

Description

The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.

  • Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start - turns lamps on gradually to prolong lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 3245065719413 163mmW x 131mmH x 163mmD
Outer Carton 100 011324506571941030000100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.