CD400TMWE
Description
HPM Dimmer mechanism, trailing edge. Turn the knob to increase or decrease the brightness. Great design, ideal for residential use such as living room or bedrooms that create ambiances. This product must be installed by a licensed electrician.
- Suitable for dimming with electronic transformers, incandescent loads and 240V halogen lamps
- 400VA Rating
- Quiet operation
- Flicker free - no flickering of the lamp due to ripple injections on the mains supply
- Soft start - turns lamps on gradually to prolong lamp life
- Over-temperature protection – lamp automatically dims if dimmer is overloaded
- This requires an Arteor cover plate (purchased seperately)
- EMC Compliant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001416333 | 174mmW x 163mmH x 124mmD |
Inner Carton | 20 | 9321001416340 | 200mmW x 130mmH x 77mmD |
Outer Carton | 120 | 9321001416357 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |