e-catalogue 2024

402

Accessory - Insulated and earth connector heavy-duty 40A 2 screws 6mm hole clear

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001087977

Description

HPM accessory. Insulated Cable connector made for heavy duty thanks to 40A rating. 2 screw the top to hold the cable. The connector is designed with a clear color that make easy to use. Robust item to last. Ideal for residential or commercial applications.

  • 40A Heavy duty connector
  • 2 Screws
  • 6mm Hole
  • Clear Moulding
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001087977
Inner Carton 50 9321001017066
Outer Carton 2500 9321001138181

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.