CD402
Description
HPM accessory. Insulated Cable connector made for heavy duty thanks to 40A rating. 2 screw the top to hold the cable. The connector is designed with a clear color that make easy to use. Robust item to last. Ideal for residential or commercial applications.
- 40A Heavy duty connector
- 2 Screws
- 6mm Hole
- Clear Moulding
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001270980 | 164mmW x 190mmH x 80mmD | 65.0 | 70.0 |
Inner Carton | 10 | 9321001271505 | 170mmW x 100mmH x 150mmD | 0.67 | 0.71 |
Outer Carton | 240 | 9321001272021 | 440mmW x 370mmH x 470mmD | 17.01 | 18.1 |
Pallet | 4320 |
Documentation
Declaration of Conformity |