404
Description
HPM Standard size junction box. Easy wiring and fast installation. Great for residential or commercial applications. Everyday must have for electricians. Comes with a plasitc bag containing 3 x 1 screw terminal and 1 x 2 screws terminal. Robust design, each of the 4 connectors are 40A. White cover included, white base. 2 twisted nail screws for the cover and 2 screws.
- Standard size junction box
- With 4x 40A connectors (3x 1 screw, 1x 2 screw)
- Size 68mm (W) x 68mm (L) x 38mm (H)
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001017165 | 198.0mmW x 167.0mmH x 125.0mmD | 80.0 | 86.0 |
Inner Carton | 10 | 9310539013411 | 170.0mmW x 100.0mmH x 300.0mmD | 0.8 | 0.86 |
Outer Carton | 200 | 9321001285335 | 540.0mmW x 360.0mmH x 620.0mmD | 17.11 | 18.2 |
Pallet | 4800 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |