CD404
Description
HPM Standard size junction box. Easy wiring and fast installation. Great for residential or commercial applications. Everyday must have for electricians. Comes with a plasitc bag containing 3 x 1 screw terminal and 1 x 2 screws terminal. Robust design, each of the 4 connectors are 40A. White cover included, white base. 2 twisted nail screws for the cover and 2 screws.
- Standard Size Junction Box, with 4 x 40A connectors (3 x 1 screw, 1 x 2 screw)
- Size: 68mm x 68mm x 38mm
- Colour: White
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001270997 | 80.0 | 86.0 | |
Inner Carton | 10 | 9321001271512 | 170.0mmW x 100.0mmH x 300.0mmD | 0.8 | 0.86 |
Outer Carton | 200 | 9321001272038 | 540.0mmW x 360.0mmH x 620.0mmD | 17.11 | 18.2 |
Pallet | 2400 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |