404926
Description
Legrand offers optimised distribution solutions that allows for the various switchgear and protection devices of the electrical panel for residential or commercial applications to adapt to the challenges during installation. The Single phase + neutral prong type can supply a row or a group of DX³ / TX³ devices from the top or bottom, and can also be cut to adapt to different situations.
- Supply busbars prong type
- Universal single pole + neutral
- 100A max rating
- Reversible: blue for neutral, black for phase
- 12 modules
- Max. number of devices connected: 13
- Comes fitted with End cap part no 4 049 89
- Compatible with pole protection part no 4 049 89
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064049269 | |||
Inner Carton | 20 | 29.0mmW x 248.0mmH x 96.0mmD | 0.86 | ||
Outer Carton | 200 | 200.0mmW x 157.0mmH x 296.0mmD | 8.64 |
Documentation
Data Sheets & Others |