406412
Description
Legrand Isolating switch ensuring the breaking and the isolation of electrical circuits. Fully visible breaking indication. Power supply either from the top or the bottom. Isolating switches may be replaced in the middle of a row supplied with busbars without disconnecting the other products. Compatible with prong-type and fork type supply busbars and can be equipped with 1 DX³ signalling auxiliary allows flexibility.
- Label holder enables clear identification of circuits for easy maintenance
- Large terminals up to 25mm² (flexible cables)
- Accepts pin or fork busbars
- Compliant with AS/NZS 60947.3
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245064064125 |
Inner Carton | 10 | |
Outer Carton | 100 | |
Pallet | 7200 |
Documentation
Data Sheets & Others | |
Approvals | |
Declaration of Conformity |