e-catalogue 2024

411051

DX³ - RCBO 2P 6kA - A Type 30mA 230V a.c. - neutral on right hand side 1P+N 20A 2 module

Saleable Location AUS/NZL
Base Unit Barcode 3245064110518

Description

  • Conform to AS/NZ 61009-1
  • 6kA breaking capacity
  • A Type: Detects AC and DC component faults
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Can be equipped with DX³ auxillaries and accessories
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 86.0mmW x 41.0mmH x 108.0mmD 240.0
Inner Carton 1
Outer Carton 24 200.0mmW x 197.0mmH x 296.0mmD 6.06

Documentation

icon Data Sheets & Others
icon Brochures
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.