e-catalogue 2024

411554

RCD DX3 6000 - 10kA - residual current device - 25A - 30mA - A Type

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 3245064115544
Item Dimensions 94.8mmW x 35.6mmH x 77.8mmD

Description

RCCBs with positive contact indication for control, protection and isolation of electrical circuits, protecting people from direct and indirect contact and protecting installations from insulation faults.

  • Conform to IEC 61008 - 1
  • AC type: detect AC component faults
  • A type: detect AC and DC component faults
  • Hpi type (High immunity): detect AC and DC component faults
  • Enhanced immunity to unwanted tripping in disturbed environments
  • Can be equipped with DX³ auxiliaries and accessories

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064115544 86.0mmW x 41.0mmH x 108.0mmD 190.0 208.0
Inner Carton 1 86.0mmW x 86.0mmH x 108.0mmD 0.21
Outer Carton 24 200.0mmW x 197.0mmH x 296.0mmD 5.17

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.