e-catalogue 2024

411555

RCD - Residual current device - 2P - 40 A - 30 mA - AC Type

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 3245064115551
Item Dimensions 94.8mmW x 35.6mmH x 77.8mmD

Description

RCCBs with positive contact indication for control, protection and isolation of electrical circuits, protecting people from direct and indirect contact and protecting installations from insulation faults

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064115551 86.0mmW x 41.0mmH x 108.0mmD 208.0
Inner Carton 1 86.0mmW x 41.0mmH x 108.0mmD 0.21
Outer Carton 24 200.0mmW x 197.0mmH x 296.0mmD 5.15

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.