You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412521

CX3 - modular contactor 1NO+1NC - 250V a.c. 16A 230V a.c. coil low noise without handle 1 module

Saleable Location AUS/NZL
Base Unit Barcode 3245064125215

Description

  • Power contactors with 230 V~ coil
  • 2-pole - 250 V~
  • I max : 16 A
  • Type of contact : N/C + N/O
  • Number of modules : 1
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Inner Carton 4
Outer Carton 48

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.