412524
Description
- Power contactors with 230 V~ coil
- 2-pole - 250 V~
- I max : 25 A
- Type of contact : 2 N/C
- Number of modules : 1
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064125246 | |||
Inner Carton | 1 | 88.0mmW x 24.0mmH x 100.0mmD | 0.128 | ||
Outer Carton | 42 | 200.0mmW x 197.0mmH x 296.0mmD | 5.676 |
Documentation
Data Sheets & Others | |
Approvals |