e-catalogue 2024

412535

CX3 - modular contactor - 400V a.c. 4P 25A 4NO 230V a.c. coil without handle 2 module

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064125352

Description

  • Power contactors with 230 V~ coil
  • 4-pole - 400 V~
  • I max : 25 A
  • Type of contact : 4 N/O
  • Number of modules : 2
  • Electromagnetic contactor (monostable relay) technology
  • For controlling a load remotely via a switch

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064125352
Inner Carton 5 9321001476054 100mmW x 88mmH x 184mmD 1132.0
Outer Carton 50 9321001476061 298mmW x 206mmH x 398mmD 11.62

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.