412536
Description
- Power contactors with 230 V~ coil
- 4-pole - 400 V~
- I max : 25 A
- Type of contact : 4 N/C
- Number of modules : 2
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064125369 | |||
Inner Carton | 1 | 41.0mmW x 89.0mmH x 101.0mmD | 0.228 | ||
Outer Carton | 24 | 200.0mmW x 197.0mmH x 296.0mmD | 5.82 | ||
Pallet | 864 |
Documentation
Data Sheets & Others | |
Approvals |