412544
Description
- Power contactors with 230 V~ coil and handle
- Manual override for test and repair function, carried out via the handle
- Permanent ''ON'' or ''OFF'' without automatic reset
- 2-pole - 250 V~
- I max : 25 A
- Type of contact : 2 N/O
- Number of modules : 1
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245064125444 |
Inner Carton | 4 | |
Outer Carton | 48 |
Documentation
Data Sheets & Others | |
Approvals |