412547
Description
- Power contactors with 230 V~ coil and handle
- Manual override for test and repair function, carried out via the handle
- Permanent ''ON'' or ''OFF'' without automatic reset
- 2-pole - 250 V~
- Handle can be accessed after removing blanking plate
- I max : 63 A
- Type of contact : 2 N/O
- Number of modules : 2
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245064125475 |
Outer Carton | 24 |
Documentation
Data Sheets & Others | |
Approvals |