412549
Description
- Power contactors with 230 V~ coil and handle
- Manual override for test and repair function, carried out via the handle
- Permanent ''ON'' or ''OFF'' without automatic reset
- 3-pole - 400 V~
- Handle can be accessed after removing blanking plate
- I max : 40 A
- Type of contact : 3 N/O
- Number of modules : 3
- 1 Year Warranty
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | |||
Inner Carton | 1 | 58.0mmW x 89.0mmH x 101.0mmD | 0.325 | |
Outer Carton | 20 | 304.0mmW x 125.0mmH x 395.0mmD | 6.925 |
Documentation
Data Sheets & Others | |
Approvals |