e-catalogue 2024

412551

CX3 - modular contactor - 400V a.c. 4P 25A 4NO 230V a.c. coil with handle 2 module

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064125512

Description

  • Power contactors with 230 V~ coil and handle
  • Manual override for test and repair function, carried out via the handle
  • Permanent ''ON'' or ''OFF'' without automatic reset
  • 4-pole 400 V~
  • I max : 25 A
  • Type of contact : 4 N/O
  • Number of modules : 2
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245064125512
Inner Carton 2
Outer Carton 24

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.