412561
Description
- Low noise power contactors with 230 V~ coil and handle
- 4-pole - 400 V~
- I max : 25 A
- Type of contact : 4 N/O
- Number of modules : 1
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245064125611 |
Outer Carton | 24 |
Documentation
Data Sheets & Others | |
Approvals |