412623
Description
Allows the switching ON and OFF of an electric circuit programmed via captive segments
- DIN Rail mounted
- User-friendly programming
- Precise switching on-off
- Battery reserve of 3 years
- Output 16 A - 250V~ per channel
- 1000 W parallel compensated fluorescent 70 ?F
- 1000 W energy-saving bulb
- 2000 W halogen bulb + ferromagnetic transformer
- 2000 W halogen bulb + electronic transformer
- Automatic timer response
- Adjustable from 1 to 100 000 lux
- Number of modules: 1
- Supplied with photoelectric cell Cat.No. 412858
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245064126236 | |||
Inner Carton | 1 | 80.0mmW x 73.0mmH x 116.0mmD | 0.132 | ||
Outer Carton | 40 | 385.0mmW x 170.0mmH x 470.0mmD | 5.615 |
Documentation
Instruction Sheets | |
Approvals |