e-catalogue 2024

412790

Analogue time switch daily program vertical 1 channel 100hr reserve 5mn ±/day min. 15mn 16A 1 module

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064127905
Item Dimensions 83.0mmW x 17.5mmH x 60.0mmD

Description

Legrand programmable time switch. Needs to be manualy changes to summer/winter time. There are 3-position override switch ''ON-AUTO-OFF'' on front panel. Great analogue mechinism made, that grants ease of use. Designed with an analogue plastic front cover for more protection.

  • With 100 h working reserve
  • 1 segment = 15 minutes
  • Accuracy: ± 5 minutes
  • Vertical dial
  • Minimum switching time: 15 minutes
  • N/O contact
  • With 100 h working reserve
  • Number of modules: : 1
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064127905 85.0mmW x 22.0mmH x 100.0mmD 90.0
Outer Carton 100 296.0mmW x 200.0mmH x 400.0mmD 9.51

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.