e-catalogue 2024

450SMWE

Push button secondary mechanism universal 2 wire 450W 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001377153
Item Dimensions 20.0mmW x 20.0mmH x 40.0mmD

Description

  • Universal dimming - works with both electronic and iron-core transformers
  • Attractive push button mechanism
  • One touch on-off, push & hold to ramp up or down
  • 450W rated, compatible with electronic and wirewound transformers
  • No accompanying switch required - six dimmers on single standard size wall plate possible
  • Over temperature protection
  • Short-circuit protection
  • Secondary control button available for multi-way switching
  • Compatible with HPM's Standard, Excel, Linea and Architectural plates
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001377153 75.0mmW x 105.0mmH x 25.0mmD
Inner Carton 20 9321001377160 148.0mmW x 117.0mmH x 168.0mmD
Outer Carton 200 9321001377177 308.0mmW x 340.0mmH x 608.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.