488TRI3W
Description
Legrand Triscan weatherproof IP66 rating movement sensor. Perfect for public toilet blocks at your favourite surf spots, the car park of a local football club, as well as any home garage from Port Headland to Dunedin. This brilliant new outdoor sensor is available now. The Triscan uses three forms of detection technology: passive infrared (PIR) which detects heat, microwave which works a little like a radar speed gun, as well as photoelectric. This improves accuracy and reduces nuisance activity.
- Accurate detection with 3-in-1 passive infrared (PIR), microwave and photoelectric sensors
- With mounting block and gasket supplied
- Weatherproof IP66 rating suitable for harsh environments
- Long lasting device backed up by 5 year warranty
- 18 meter detection range
- 120° detection angle
- Built-in wiring not accessible from the outside
- Adjustable time delay
- Adjustable LUX level
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001432753 |
Outer Carton | 20 | 9321001432760 |
Pallet | 800 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Declaration of Conformity |