571920
Description
Designed in France with meticulous attention to detail, every corner and component of the Arteor range is carefully considered. This grid is made from a robust and durable plastic. Use this grid to clip in any 1, 2 or 3 module arteor mechanism inside.
- Support frames with standard installation
- 84 mm fixing centres
- Screw mounting
- Horizontal use only
- For 2 or 3 modules
- Plate dimensions: 127 x 92mm
- Plate thickness: 7mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065719208 | |||
Inner Carton | 10 | 3414971285798 | 154.0mmW x 137.0mmH x 164.0mmD | 0.453 | |
Outer Carton | 60 | 3414971285804 | 313.0mmW x 201.0mmH x 418.0mmD | 3.12 | |
Pallet | 3600 |
Documentation
Data Sheets & Others | |
Brochures |