572171
Description
- Television sockets
- International series aerial and satellite installation (with individual demodulator)
- DTT and HDTV compatible
- TV: male connector (? 9.5 mm) attenuation ? 1.5 db
- SAT: F type connector attenuation ? 2 db Recommended coaxial cable: 17/19 VATC
- TV single shielded male ? 9.5 mm 0-2400 MHz
- 1 module 22.5 x 45 mm
- White
- Square Version
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065721713 | |||
Inner Carton | 10 | 3414971341456 | 106.0mmW x 111.0mmH x 186.0mmD | 0.41 | |
Outer Carton | 100 | 3414971341463 | 398.0mmW x 140.0mmH x 598.0mmD | 4.6 | |
Pallet | 2000 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |