572274
Description
For connecting and emitting (laptop) or listening device (loud speakers, headphones, etc.). Audio stereo link.
- Female 3.5 mm jack
- For stereo audio connection from a portable source
- Recommended cable: 1 x 0.22 mm2 shielded audio pair
- Connection on screw terminals
- 1 module 22.5 x 45 mm
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245065722741 | 97.0mmW x 57.0mmH x 99.0mmD | 34.0 | |
Outer Carton | 20 | 398.0mmW x 300.0mmH x 114.0mmD | 0.975 | ||
Pallet | 400 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |