e-catalogue 2024

572452

Arteor modular - Electronic device illuminated sign Illuminated light 1W 230V a.c. supplied with 4 coloured labels 1 module white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065724523
Item Dimensions 22.5mmW x 45.0mmH x 41.0mmD

Description

  • Illuminated lighting unit
  • 230 V - 1 W
  • Supplied with 4 coloured labels
  • 1 module 22.5 x 45 mm
  • White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065724523
Inner Carton 10 3414971625563 95.0mmW x 55.0mmH x 145.0mmD 0.23
Outer Carton 100 3414971625570 200.0mmW x 157.0mmH x 296.0mmD 2.61
Pallet 2000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.