e-catalogue 2024

572653

Arteor Flush Mount IP25 1 Gang Unswitched Shaver Socket Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065726534
Item Dimensions 80.0mmW x 150.0mmH x 52.5mmD
Video youtube

Description

ARTEOR is the innovative answer to the increasingly complex demands of modern buildings. Much more than just a wiring accessory, ARTEOR is the ideal choice for any residential or commercial project offering an array of functionality with easily customisable stylish finishes.

  • Shaver socket
  • For use with European, British, American, Australian 2-pin plugs
  • 50/60 Hz 230 V / 120-230 V with earth connector
  • Automatic self-resetting overload feature
  • Plug insertion operates micro-switch which energises transformer
  • Double wound isolating transformer
  • Screwless live and neutral terminals
  • For use with European, British, American, Australian 2-pin plugs
  • Rated: IP24
  • Conform to BS EN 61558-2-5
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065726534
Inner Carton 1 101.0mmW x 95.0mmH x 183.0mmD 0.71
Outer Carton 10 3414971287006 300.0mmW x 200.0mmH x 400.0mmD 7.52
Pallet 100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.