e-catalogue 2024

573901

Arteor - BUS IR receiver - for remote control 88231- 2 modules - magnesium

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245065739015

Description

The receiver can add the remote control by means of infrared ray controls (item 573870 – 88231) to the manual control or replace the manual control by the remote control. It is possible to associate to the remote control pushbuttons the controls intended for 1-relay actuators for single loads and 2-relay actuators for double loads (rolling shutter motor etc.), the scenario management, and the control of sound systems and video door entry systems. In addition to the IR receiving lens, the front of the device

  • IR receivers
  • To be associated with remote control Cat. No. 88231
  • Can receive up to 16 commands
  • Magnesium
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065739015
Outer Carton 12 3414971566514
Pallet 936

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.