573919
Description
This control unit can manage temperature control systems up to 99 zones, set the system and modify the system operating mode. It can manage the magnetic contacts installed on the window frames to activate the energy-saving function (switching OFF the zones affected by any changes of air). Equipped with management software with guided menus shown on the display, it allows the user to chose the operating mode, display the temperatures of the various zones and display and modify the daily temperature profiles
- Central units for temperature control
- Can manage up to 99 zones
- Magnesium
- To be equipped with special plates
- Supplied with support frame, flush-mounting box
- Supplied with 7.2 V battery Cat. No. 67518
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065739190 |
Inner Carton | 1 | |
Outer Carton | 10 | 3245065739190 |
Pallet | 64 |
Documentation
Data Sheets & Others | |
Range Guide | |
Instruction Sheets |