573922
Description
The device can adjust the room temperature in both winter and summer, varying the settings locally with respect to those received from the control unit. The item has a knob for the local temperature selection (limited to ± 3°C with respect to the value set by the control unit), the antifrost mode and the OFF mode. There are two LED, one green and one yellow, on the front of the item. The green LED indicates that the device is working correctly and the activation of the antifrost mode and OFF of the correspo
- Probes
- To control the room temperature of heating and cooling system
- Temperature setting range: from 3 °C to 40 °C
- With knob for adjustment of +/- 3 °C relative to the set temperature and for the modality selection
- To be installed in flush-mounting boxes
- 2 module mechanisms 22.5 x 45 mm
- White
- Square Version
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065739220 |
Inner Carton | 1 | |
Outer Carton | 12 | 13245065739227 |
Pallet | 936 |
Documentation
Data Sheets & Others | |
Range Guide |