573926
Description
The device allows the interfacing and adaptation of the signal level of an external stereo audio source. It is connected with the audio signal by means of two RCA female connectors (red = right channel; white = left channel) on the front of the device. There is also a knob to adjust the input signal sensitivity and two LED to indicate the device state (ON/STANDBY) and the correct adjustment.
- RCA input
- Equipped with White or Magnesium square version cover plate, to be equipped with plates
- For connecting a stereo source to the system
- Square Version
- White
- 2 module mechanisms 22.5 x 45 mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065739268 |
Inner Carton | 1 | |
Outer Carton | 3 | 13245065739265 |
Pallet | 234 |
Documentation
Data Sheets & Others | |
Range Guide |