574062
Description
Mechanisms supplied with white or magnesium square cover plates. To be equipped with support frames and plates
- Automatic switches - 100/240 V
- IR detection
- Adjustable detection distance from 3 to 10 m
- Horizontal detection angle : 180°
- Adjustable luminosity threshold : 3 to 1000 lux
- Time delay adjustable from 1 sec. to 16 mins.
- Cycle repeated as long as movement is detected
- Integrated self-protection against overloads and short-circuits
- Without neutral, 2 wire - 400 W
- Operates up to 400 W incandescent and halogen lamps or up to 400 VA ELV halogen lamps with ferromagnetic or electronic transformer
- 12 months warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245065740622 |
Inner Carton | 1 | |
Outer Carton | 20 | 3414970637215 |
Pallet | 240 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Approvals |