CD600WE
Description
Replace your ceiling pull cord switch with the HPM pull cord ceiling switch
- Rectangle cord-pull ceiling switch
- Colour: White
- Plate Size: 114mm x 70mm
- Mounting Centres 84mm
- Cut out 70mm x 48mm x 35mm depth from back of plate
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271031 | 174mmW x 163mmH x 124mmD | 89.0 | 103.0 |
Inner Carton | 5 | 9321001271550 | 130mmW x 77mmH x 200mmD | 0.49 | 0.52 |
Outer Carton | 120 | 9321001272076 |
Documentation
Data Sheets & Others |